HIGHLIGHTS

The Keysight 10715A differential interferometer performs differential measurements between the supplied reference mirror and a measurement plane mirror. The 10715A differential interferometer minimizes the dead path because the entire optical path through the interferometer uses a common mode eliminating thermal drift in measurements. The resolution of the measurement is twice that of a linear or single-beam interferometer.

The 10715A differential interferometer includes three retroreflectors, a beam bender, and two quarter-wave plates. 

The Keysight 10715A Option 001 is available for optical layouts that require the interferometer to turn the beam.

Learn more about laser interferometer position measurement systems.

Key Specifications

10715A Differential Interferometer

Interested in a 10715A?

Want help or have questions?

India