What are you looking for?
11667B Power Splitter, DC to 26.5 GHz
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications
QTY | OPTION |
---|---|
1 | 11667B Power splitter, DC to 26.5 GHz, 3.5 mm female connectors |
1 | Return to Keysight Warranty - 1 year. |
Starting from US$ 2,398
- 11667BUS$ 2,398
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications
Highlights
Superior RF Performance
- Equivalent output SWR: 1.22
- Maximum input power: 0.5 W
- Insertion loss: 7 dB
- Tracking between two ports: 0.25 dB to 18 GHz, 0.40 to 26.5 GHz
The Keysight 11667B power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 26.5 GHz allows wideband measurements to be made with a minimum of uncertainty.
Extend the Capabilities of Your Product
Want help or have questions?