What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
Q281B Waveguide to 2.4 mm (m) Adapter, Q-Band, 50GHz
Starting from € 2.633
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
HIGHLIGHTS
Superior RF Performance
- Maximum SWR: 1.17
Features
- Waveguide Designator: EIA WR-22 MIL-W-85/3-013
- Flange Designator: UG-383/U MIL-F-3922/67B-013
- Coaxial Connector: 2.4 mm male
The Keysight Q281B is a 2.4 mm male to WR-22 waveguide adapter that operates in the 33 to 50 GHz frequency range. These adapters transform waveguide transmission lines into 50 ohm coaxial lines. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Extend the Capabilities of Your Product
Want help or have questions?