What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
Starting from
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
HIGHLIGHTS
Superior RF Performance
- Insertion loss: 0.05 dB.
- Return loss: 20 dB.
- Maximum CW power: 10 W.
- Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
The Keysight N5520B precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from dc to 67 GHz.
Extend the Capabilities of Your Product
Want help or have questions?