Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11900B Adapter, 2.4 mm (f) to 2.4 mm (f), DC to 50 GHz
Features superior RF performance with >26 dB return loss and -44 dB repeatability
Starting from
Features superior RF performance with >26 dB return loss and -44 dB repeatability.
HIGHLIGHTS
The Keysight 11900B is a metrology-grade, 2.4 mm female-to-2.4 mm female adapter with DC to 50 GHz operation.
Type
- connector type: 2.4 mm (f), 2.4 mm (f)
Superior RF Performance
- return loss: > 26 dB
- repeatability: -44 dB
Features
- electrical length: 12.4 mm (0.49 in)
- overall length: 18.5 mm (0.73 in)
- diameter: 8.0 mm (0.31 in)
Extend the Capabilities of Your Product
Want help or have questions?