What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
TAA Novus ONE PLUS 10GE / 5GE / 2.5GE / 1GE / 100M Fixed Chassis, 8-Port, SFP+ / 10GBASE-T – 941-0067-T
A high-density portable fixed chassis
Starting from
The TAA-compliant Keysight Novus ONE PLUS 10GE / 5GE / 2.5GE / 1GE fixed chassis features a dual-PHY configuration with eight ports for SFP+ and 10GBASE-T RJ45 interfaces and support for 10GE, 5GE, 2.5GE, 1GE, and 100M speeds.
Highlights
The Keysight Novus ONE PLUS fixed chassis enables you to meet high-density test requirements with full-featured dual PHY (RJ45 and SFP+) and three-speed or five-speed capabilities. It supports testing across multiple chassis using Keysight STAR and metronome synchronization. Use it to do the following:
- Test networks and devices cost-effectively with a high-density portable appliance.
- Optimize lab space and power use with a compact form factor and reduced power requirements.
- Enable broad test functions across Layers 2 to 7 with a unified architecture that supports the Keysight IxNetwork, IxExplorer, and IxLoad applications.
- Validate enterprise and service provider environments with an appliance that is purpose-built to test high-performance, low-latency devices.
- Validate automotive and industrial Internet of Things networks.
- Test with a platform that is TSN-capable and includes a time synchronization underlay.
Extend the Capabilities of Your Product
Want help or have questions?