O que você está procurando?
34194A Dual Lock Link Kit
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side
A partir de
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
HIGHLIGHTS
The Keysight 34194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight 34194A dual lock link kit is compatible with the Keysight 34460A, 34461A, 34465A, 34470A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33500 and 33600 series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.
Learn more about Data Acquisition Accessories and Options
Amplie as Capacidades
Want help or have questions?