O que você está procurando?
Trade Monitoring
Financial Trade Network Visibility
Real-time trade flow monitoring and clock synchronization
Already own this product? Visit Technical Support
Vision + xMetrics®
Integrate monitoring for flawlessly executed trades
Vision packet brokers run flow monitoring software from Instrumentix to bring real-time insight to traders, brokerages, and exchanges. Improve monitoring of market data, network and application latency, and transaction status to protect and analyze critical data feeds and improve compliance.
xMetrics runs inside Keysight NPBs for seamless, scalable financial network visibility and control with minimal latency and operations overhead. Affordable instrumentation and seamless integration protect investments in legacy systems while leveraging modern flow instrumentation, visualization, and analytics.
- Optimize trade execution
- Differentiate service offerings
- Boost operational efficiency
- Demonstrate compliance
- Optimize monitoring and analysis with multi-hop visibility, forensics and rich metadata
Highlights
Enterprises around the globe, especially the financial trading industry, requires highly accurate, reliable, and documentable clock synchronization for business logic, competitive advantage, and regulatory compliance. Without reliable clock synchronization, data records can only be identified by timestamps that are off by seconds or more.
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Network visibility starts at the foundation of your network. It allows you to expose and resolve hidden problems (blind spots) faster. Faster resolution times mean more TIME to innovate the network design and the applications running on top of it.
Secure Enterprise Clock Synchronization
Trusted by the world's largest organizations, TimeKeeper® is the most accurate, reliable and verifiable time-sync solution available
Secure Clock Synchronization for Financial and Regulatory Compliance
TimeKeeper® is the leading enterprise-class clock sync platform solution for the financial trading industry. In partnership with FSMLabs, the experts in timing technology, TimeKeeper’s innovative solutions can reliably synchronize time-critical application servers and virtual machines in data centers and hybrid cloud environments around the world to within sub-µs accuracy. This provides traceability to official time sources such as UTC and NIST.
Secure Clock Synchronization for Data Center Applications
Time-sensitive data center applications must be accurately and reliably time-synced for data integrity, data governance, network latency monitoring, precise data timestamping, deterministic network performance, log file diagnostics, high-resolution data analytics, and cybersecurity forensics, and more.
- Distributed databases need clock synchronization to enable fast data synchronization methods.
- Software defined networking and network function virtualization (NFV) work better from a unified time base.
- Virtual machine performance and connectivity requires clock synchronization for monitoring and performance tuning.
- Modern data centers as well as both hybrid and pure cloud computing are difficult or impossible to run efficiently without precise time.
Secure Clock Synchronization for DoD Cyber Security
Time-sensitive cybersecurity applications, such as real-time cyberattack, with massive concurrent bots of cyber kill chain, cyberhunt, cybersensor, cyberthreat DPM (detection, prevention and mitigation), and cyber analytics, must be accurately and reliably time-synced and timestamped for data integrity and governance. Precise data logs timestamping, and real-time analytics of time-series and IP cyberattack geo-location and time-of-event data, including prescription and prediction, log file diagnostics, and precision cyber forensics, to name a few. Clock synchronization itself presents attack surfaces. TimeKeeper’s unique monitoring and security alerting capabilities provide a basis for secure cybertiming™ and the use of synchronized clocks in securing computing platforms.
Secure Clock Synchronization for 5G IoT Applications
Time-critical 5G IoT applications, such as driverless cars and industrial sensors, must be accurately and reliably time-synced for data integrity, data governance, network latency monitoring, precise data timestamping, deterministic network performance, log file diagnostics, high-resolution data analytics, and cybersecurity forensics, to name a few.
Accurate time sync of distributed applications is achieved when the network clock sync chain is traceable to UTC, the ultimate stratum 1 master clock reference, through a variety of time sources, such as GNSS, CDMA, and other source
The Global Leader in Secure Enterprise Clock Sync
Secure enterprise business clock sync for timestamping critical financial trades in real time
TimeKeeper® Client
Augmented, resilient sub-microsecond client clock sync software for time-critical enterprise applications
Synchronize clocks on Linux, Windows, and Solaris application servers and virtual machines to multisource NTP/PTP feeds over the network with up to sub-microsecond accuracy against UTC/NIST traceability.
- Seamlessly upgrades legacy NTP infrastructure with leading-edge NTP/PTP precision at the lowest TCO.
- Automatically use available hardware-assisted NIC timestamping capability for enhanced time precision.
TimeKeeper Client performance exceeds many regulatory requirements, including MiFID II, RTS-25, FINRA, CAT, PSD2, and UTC/NIST standard traceability.
TimeKeeper® Server
Clock sync grandmaster/monitoring/analytics server or boundary clock software for time-critical enterprise applications
A software grandmaster that can act as a boundary clock or stratum server while providing:
- Real-time monitoring and alerting
- Fault-tolerance
- Clock distribution analysis
With TimeKeeper Server:
- Receive any time source (GNSS, IRIG, CDMA, NTP, PTP, and others) and serve multiple NTP/PTP feeds over the network
- Monitor the entire network time sync
- Visualize the global network time sync topology
- Analyze performance
- Archives auditable records
TimeKeeper® Compliance
An clock sync compliance software tool for compliance officers and auditors as well as network performance engineers, enabling secure, real-time UTC/NIST traceable performance monitoring, troubleshooting, analytics, reporting, regulatory compliance (MiFID II , SEC 613 CAT NMS, UTC/NIST traceability, SMPTE 2059 PTP), and management, all in a consolidated audit trail.
With TimeKeeper Compliance:
- Visualize and monitor the global network timing chain topology
- Aggregate data from all TimeKeeper Client and other vendor client software
- Analyze and graph all client KPIs, reports compliance performance divergence
- Securely store all network clock sync records for over 5 years or more
TimeKeeper-Compliance is easy to use and runs on Linux, Windows, and Solaris machines.
Interested in a TimeKeeper®?
Extend the Capabilities of Your TimeKeeper®
Featured Resources
Discover how our industry-leading solutions keep service delivery strong and secure.
Related Products and Solutions
-
“TimeKeeper delivers accurate time and has helped us to reduce operational risk with its built-in failover and event notification.”
KCG
-
“The TimeKeeper product is far ahead of the competition and several axes and continues to be the only viable solution.”
Sanjay navgale
-
“The TimeKeeper solution will quickly and cost effectively solve our clock sync issues.”
KOR Group LLC
Catalogs — Start Planning Today
Network Visibility
Build a visibility fabric – network packet brokers, taps, bypass switches and more.
Network Performance and Security
Know how your network is running so you can hit tough SLAs – then secure it.
Contact Us Today
Keysight has sales people with knowledge of the specialist requirements for visibility within Capital Markets on the ground in major trading centers around the world including Chicago, New York, London, Paris, Singapore, Hong Kong-China, Sydney, and Tokyo