Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-12-15 7.65.20241205 This is the optional VNC server software for the 6000 X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope’s web interface.
Release Date Version
2024-12-15 7.65.20241205
Version Description
This is the optional VNC server software for the 6000 X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope’s web interface.

How to Download

  • Click the download button and save the file to a USB flash drive.

How to Install

  • To install the VNC server software on your oscilloscope:

  1. Insert the USB flash drive containing the downloaded file into the oscilloscope’s front panel USB host port.
  2. Press the oscilloscope’s [Utility] key, then the File Explorer softkey.
  3. In the File Explorer menu, press the top softkey, and navigate to the downloaded file.
  4. Press the Load File softkey and wait for the oscilloscope to restart after the software installation is complete.

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • DSOX6002A, DSOX6004A, MSOX6002A, MSOX6004A
No previous versions available
SHOW MORE