O que você está procurando?
Digital Multimeters (DMM)
Modern designs demand modern measurements
Use a Keysight Digital Multimeter to Measure with Unquestioned Confidence
When designing a product, you should not worry about the quality of your measurements. Instead, your focus has to be on the quality of your design. Our digital multimeters are all built for reliably accurate measurement every time. They come with built-in technology that eliminates extraneous noise factors from the true measurement to make a big difference to your accuracy. Keysight delivers digital multimeters with a good balance of measurement resolution, linearity, and accuracy, all derived and guaranteed per ISO/IEC 17025 industry standards.
This is a modal window.
Which Keysight Digital Multimeter is Best for You?
Keysight's digital multimeter family offers exceptional performance and reliability, with 3.5 to 8.5-digit resolution and measurement speeds of up to 100,000 readings/sec. It is also available in handheld or bench applications. With a Keysight digital multimeter, you can:
- Increase productivity by providing insights beyond numbers, with trend charts and histograms on a graphical display
- Deliver the highest performing products your customers can rely on with unrivaled DCV accuracy of up to 4 ppm
- Automate and document test results without programming with BenchVue or the Handheld Meter Logger software
Industry’s Leading-Edge DCV Linearity Accuracy and Lowest Internal Noise
The Keysight 3458A digital multimeter (8.5 digits) has been the industry’s benchmark for its remarkable DC accuracy and stability. It is the tool for making precision measurements with the highest degree of accuracy, transfer standard for instrument calibration, or high throughput digital multimeter measurements in manufacturing.
Learn how to use the 3458A to perform automated or manual ratio measurements to determine the value and measurement uncertainty of an unknown voltage compared to a known reference voltage. In addition, learn how to minimize measurement errors by eliminating instrument-contributed errors or using metrology-grade transfer measurement procedures.
Choosing a Benchtop Digital Multimeter
Digital multimeters are a key tool for many engineering benches. Like many of us, you may find it challenging to choose the digital multimeter that is right for you. It may mean the ability to measure the extra range, to gain better accuracy, or to measure the small transient signal that matters a lot. The right benchtop multimeter gives you the extra edge to come out with a product that is better than your competitors.
PathWave BenchVue Digital Multimeter Software
Use the BenchVue DMM software to control digital multimeters remotely and quickly understand measurement results.
- Connect, control, and display measurements in charts, tables, or histograms to correlate trends.
- Control multiple digital multimeters remotely through a single computer.
- Visualize multiple types of instrument measurements simultaneously.
- Create automated test sequences quickly with minimal instrument knowledge.
Related use cases
Extend Your Capabilities With the Right Tools
Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.
Digital Multimeter Featured Resources
Frequently Asked Questions About Digital Multimeters (DMMs)
Want help or have questions?