What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
CX1201A Coaxial Through
Use with your pulse generator to apply voltage pulse to the DUT and measure transient current
Starting from
Use with your pulse generator to apply voltage pulse to the DUT and measure transient current.
HIGHLIGHTS
- Wideband dynamic current measurement from 40 nA to 1 A
- SMA type coaxial connectors
- Can be used with CX1101A and CX1102A Current Sensors
The CX1201A Sensor Head can be used with the CX1101A and CX1102A Current Sensors. It provides two SMA connectors for ammeter + and - terminals of a CX3300 analog channel through a current sensor. It is useful when you use a pulse generator to apply voltage pulse to the DUT and measure transient current.
Extend the Capabilities of Your Product
Want help or have questions?