Bundle Your Solution!

For a limited time, take advantage of savings from PXA or PSG hardware bundles and FieldFox application-focused bundles.

Bundle solutions in signal generation, signal analysis, and vector network analysis. These optimized bundles save you time and money and let you quickly configure your Keysight test equipment to its full potential. Bundle today; get the right solutions for a fraction of the price.

Analog Demodulation FieldFox Software

FieldFox Handheld Analyzer Bundles

Born in the lab and raised in the field, the FieldFox handheld analyzer handles everything from design verification to field installation and maintenance. Keysight offers preconfigured FieldFox handheld analyzer bundles focusing on applications in aerospace and defense (A / D), wireless communications, and general purposes.

Perform satellite ground station testing and maintenance, interference troubleshooting, or spectrum analysis with digital demodulation. Offering 25+ license-key activated applications, FieldFox has a bundle for you.

FieldFox in use military radar

Aerospace and Defense Bundles

  • Satellite Ground Station Testing
  • Spectrum Management
  • Radar Applications
FieldFox in use cellular

Wireless Communication Bundles

  • 4G/5G Over-the-air (OTA) Testing
  • Interference Troubleshooting
  • Cable and Antenna Testing (CAT)
RF Bench essentials with FieldFox

General Purpose Bundles

  • Electromagnetic Interference (EMI)
  • Spectrum / Signal Analysis
  • Vector Network Analysis (VNA)

Signal Analyzer Bundles

PXA signal analyzers enable you to quickly find and measure signals of interest in complex and dynamic environments. This is especially important in radar, electronic warfare, or signal intelligence systems. Trigger signals with a mask and view signals in the time domain using the real-time spectrum analysis mode (RTSA). Unravel complex signals through the PXA’s broad measurement applications and demodulation capabilities or add RTSA capabilities with an upgradeable option.

Accelerate innovation in your 5G FR1 and FR2, WiFi 6 and WiFi 7, and radar applications.

N9030B PXA Signal Analyzer

PXA Radar Bundles

PXA 5G Bundles

PXA WiFi Bundles

PSG Vector Signal Generator

Signal Generator Bundles

The Keysight E8257D is a fully-synthesized signal generator with high output power, low phase noise, and modulation capability. It leads the industry in its output power, level accuracy, phase noise, and frequency coverage of 100 kHz to 67 GHz (extendable to 500 GHz) for testing advanced RF and microwave radar. Take on the most demanding test requirements with its metrology-grade frequency and accuracy, paired with excellent distortion and spurious characteristics. In addition, the E8267D enables the creation of realistic wideband radar, electronic warfare (EW), and satellite communications (SATCOM) waveforms thanks to its fully-integrated microwave vector signal generator capabilities.

Gain metrology-grade performance in radar applications with the PSG.

E8257D PSG Value Bundle

E8267D PSG Radar Bundle

Bundle Your Bundles

Meet your most stringent requirements without sacrificing your budget.

FieldFox PXA PSG

FieldFox and PXA Bundle

  • A / D and Radar Testing
  • Wireless Communications
  • General-Purpose Testing
FieldFox PXA PSG

FieldFox and PSG Bundle

  • A / D and Radar Testing
  • Signal Generation and Analysis
  • General-Purpose Testing

Take Advantage of our Bundles

Speed up your decision-making with a bundle that meets all your needs. These optimized bundles save you time and money and let you quickly configure your Keysight test equipment to its full potential. Bundle today; get the right solutions for a fraction of the price.

Save up to 35% with our limited-time offer!

Want help or have questions?

Worldwide