Können wir Ihnen behilflich sein?
S94573B Wideband Active Load Pull Export Control
Active load pull capability for modulation distortion measurements for export controlled countries
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- Compute vector corrected EVM and ACPR measurements for any user specified gamma while achieving the wide dynamic range and lower residual EVM of the PNA-X modulation distortion application.
- User specified gamma profile, including the ability to import an S1P file, sets how each gamma presented to the amplifier changes across the modulation bandwidth.
- Gamma control at all frequencies in the modulation bandwidth is accomplished using the M9484C dual channel vector signal generator
- Active load control is differentiated from passive load pull where gamma is controlled only at the center frequency and uncontrolled at other frequencies in the modulation bandwidth.
The software enables power amplifier distortion measurements under varying load conditions that are controlled across the entire modulation bandwidth. When design verification and robustness evaluation require testing the device away from the optimum loading condition, this application provides powerful insight into device performance and degradation.
Free Trials
Get a 30-day trial license for S94573B. The S94573B Arbitrary Load control trial creates a software application on your PNA series that is enabled with a license file on the PNA-X running the modulation distortion application.
Interested in an S94573B?
Extend the Capabilities of Your S94573B
Featured Resources
Want help or have questions?