Können wir Ihnen behilflich sein?
Wavelength Meters
The wavelength meters are an essential tool for measuring DWDM signals, calibrating fixed-wavelength and tunable transmitter lasers, featuring high resolution, accuracy and repetition rate. The broadband mode supports to high-rate modulated signals.
86122C Multi-Wavelength Meter
The Keysight 86122C Multi-Wavelength Meter is now available with a faster update rate. The new option 86122C-110 accelerates the update rate from 2 per second to 3 per second. The wavelength measurement cycle time is reduced from 0.5 seconds to 0.3 seconds. For compatibility, the previous update rate of 86122C multi-wavelength meter is still available under option 86122C-100
86120D Multi-Wavelength Meter
For the measurement of light sources and signals in the wavelength range from 700 nm to 1700 nm, the 86120D Multi-Wavelength Meter offers a compelling set of features with ±1.5 ppm accuracy and a measurement cycle time of 0.6 seconds. Like for the 86122C, all wavelength accuracy specifications apply to single-scan measurements — there is no averaging required. This makes them ideal for fast, automated wavelength adjustment procedures.
Wavelength Meters
Protect Your Innovation Investment
Featured Resources for the Wavelength Meters
Want help or have questions?