Können wir Ihnen behilflich sein?
U2300A Series USB Modular Multifunction Data Acquisition
Highlights
Flexible Standalone or Modular USB Multifunction DAQ
The Keysight U2300A series data acquisition system (DAQ) offers you a choice of 4 basic models and 3 high-density models, all ideal for data logging, measurement, or monitoring. Fast sampling rates make the U2300A data acquisition device series the optimal choice for research and development, manufacturing, and design validation.
- Up to 3 MSa/s sampling rate for a single channel
- Plug-and-play and hot-swappable with high-speed USB
- Up to 384 channels when incorporated into U2781A modular product chassis
- High-performance, with 12-bit to 16-bit resolution
- 24-bit programmable digital input/output
- BenchVue software is included for quick setup and data logging to PC
PathWave BenchVue USB Modular DAQ Pro Software
- Perform unrestricted data logging with limit checking and alerts.
- Control measurement channels for your specific test configurations from multiple data acquisition units.
- Log and view real-time measurements with a variety of display types.
- Export data quickly to popular tools such as Microsoft Excel and Word
Control, Automate, and Simplify with BenchVue
Keysight BenchVue software eliminates many of the issues around testing. By making it simple to connect, control instruments, and automate test sequences, you can quickly move past the test development phase and access results faster than ever before with just a few clicks.
- Configure the most commonly used controls and measurements from instruments
- Easily log and export data and screen images in just a few clicks for faster analysis
- Create automated test sequences fast with minimal instrument knowledge
Key Specifications
Max Analog Input Channels
64SE/32DI
Max Resolution
16 bit
Digital I/O Channels
24
Max Sampling Rate
3 MSa/s
Remote Interface
High-Speed USB
Want to see more specifications?
Extend The Capabilities
Featured Resources
Want help or have questions?