Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit

HIGHLIGHTS

The Y1217A is a rail kit designed for the M9010A, M9018B, and M9019A when used in a Keysight rack. It can be used with both the rack mount kit and the cable tray kit. The kit includes support rails and attachment hardware. An M9018B or M9019A that is racked using this rail kit and the cable tray uses 5U of rack space. This kit is not compatible with the Y1270A Front Panel Interfacing Kit.

Extend the Capabilities of Your Product

Want help or have questions?