S963907B Spectrum Analysis for E5057A
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5057A 44 GHz SSA-X Signal Source Analyzer
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the E5057A SSA-X Signal Source Analyzer. With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick signal and spurious analysis/searches over broad frequency ranges.
- High-performance spectrum analysis up to 44 GHz on E5057A SSA-X Signal Source Analyzer
- Fast spurious searches
- Fast band-/noise-power measurements
Free Trials
Get a 30-day trial license for S963907B. The S963907B application is enabled with a license file on the computer running the software, so there are no setup files to download and install.
Interested in a S963907B?
Extend the Capabilities of Your S963907B
Featured Resources
Want help or have questions?