N9082EM0E LTE And LTE-Advanced TDD Measurement Application, Multi-Touch UI
3GPP LTE/LTE-Advanced TDD transmitter measurement application
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Perform LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
HIGHLIGHTS
- Performance LTE and LTE-Advanced TDD transmitter one-button uplink and downlink measurements with pass/fail tests per 3GPP standard Release 8 to 15
- Pre-defined E-UTRA Test Configurations for multi-carrier (MC) and carrier aggregation (CA)
- View and analyze up to five component carriers (CCs) simultaneously in both contiguous and non-contiguous configurations
- Pursue improved spectral efficiency with higher order demodulation to 1024QAM
- Spectrum and power measurements: channel power, SEM, cumulative SEM, ACLR, cumulative ACLR (CACLR), OBW, spurious emissions, transmitter intermodulation
- Modulation analysis measurements: EVM, frequency error, time alignment error, RSTP, OSTP, I/Q offset and more. Pinpoint signal impairments with color-coded traces like EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
- Performance: Residual EVM, 5 MHz downlink signal: up to 0.34% (0.28% nominal); ACLR, 5 MHz E-UTRA adjacent channel: up to -83.5 dB (nominal); Absolute power accuracy: up to 0.19 dB
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?