Können wir Ihnen behilflich sein?
N7000A InfiniiMax III+ Series Probe Amplifier, 8 GHz
Use for general-purpose, high-speed differential bus probing or to measure all the components of a differential signal
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- InfiniiMode
- Compatible with all InfiniiMax III/III+ accessories and new QuickTip head
- Probe amp loaded with “measured” S-parameter for more accurate AC correction
- Direct connect to Infiniium 90000X/Q and V-Series oscilloscopes (requires software version 5.50 or higher)
The bandwidth-enhanced N7000A InfiniiMax III+ 8 GHz probe amplifier is used for general-purpose, high-speed differential bus probing.
Keysight’s InfiniiMax III+ probes offer InfiniiMode technology, which greatly expands the measurement capabilities and usability of the probe, making it capable of measuring all the components of a differential signal. With a single connection, engineers can set the InfiniiMax III+ to measure the differential signal, the single-ended A or B signals, and the common-mode component of a differential signal.
As with InfiniiMax III technology, each individual InfiniiMax III+ probe amp contains its unique S-parameter, and this frequency response data is used with the S-parameters of the various probe heads to further flatten the probe’s magnitude and phase response for accuracy. The ability to correct a specific probe amplifier’s response results in a more accurate probe correction, which yields a more accurate measurement.
Extend the Capabilities
Featured Resources for N7000A InfiniiMax III+ Series Probe Amplifier, 8 GHz
Want help or have questions?