Können wir Ihnen behilflich sein?
N6705U Upgrade/N6705C DC Power Analyzer
Upgrade/N6705C DC Power Analyzer
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The N6705U is an upgrade model that allows current owners of the N6705C DC Power Analyzer mainframes to upgrade/retrofit their mainframes.
HIGHLIGHTS
The N6705U is an upgrade model that allows current owners of the N6705C DC power analyzer mainframes to upgrade/retrofit their mainframes. The available options are described below. The prices are available on the “Options & Accessories” tab above. Kits include everything required to install the options. N6705U upgrades apply only to the N6705C. The PathWave BenchVue BV9200 software offers the same functionality as the 14585A software with an updated user interface, new advanced data analysis features, and automation capability Find more information, New BV9200 Control and Analysis Software
Upgrade Options:
Option 001 – Add Data Logger
Order N6705U-001 if you ordered your N6705A, N6705B or N6705C mainframe with Option 055 (Delete Data Logger) and would now like to activate the Data Logger. You will receive a code that will enable the Data Logger function in your mainframe.
Option 056 – Add License for 14585A Control and Analysis Software
Order N6705U-056 if you own an N6705C and would like to use it with the 14585A Control and Analysis Software for the DC Power Analyzer. You will receive a code that will enable the license in your mainframe.
Extend the Capabilities of Your Product
Want help or have questions?