N5280A Frequency Down Converter, 10 MHz to 26.5 GHz
Use this 4-channel frequency converter test set with the N5242A network analyzer and N5264A measurement receiver
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
The N5280A is a four-channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X network analyzer and the N5264A measurement receiver.
- unity gain
- IF port frequency range:
0.007 to 20 MHz (with jumper, low frequency path output)
0.007 to 1.5 GHz (without jumper, Max bandwidth)
Interested in a N5280A?
Featured Resources for N5280A Frequency down converter, 10 MHz to 26.5 GHz
Want help or have questions?