The Keysight N3301A is a half-rack width mainframe with 2-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.

HIGHLIGHTS

  • 2 Slots - Half Rack Width Mainframe
  • 600 Watts of Total Maximum Power
  • 6 Modules available for configuring (150W to 600W)
  • Max Voltage Input: 240V (N3303A)
  • Max Current Input: 120A (N3306A)

The Keysight N3301A is a half-rack width mainframe with 2-slots that accepts combinations of N330x user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration. The N3301A holds up to two N3302A, N3303A, N3304A, N3307A load modules, or one N3305A, N3306A double-wide modules, allowing a total up to 600 watts of maximum power.

Testing multiple output dc power supplies and dc-dc converters can be very time consuming to test each output sequentially. If measurements are being made through a MUX using one DMM, this is what will happen. Use the built-in measurement capabilities of the N3300A electronic loads to measure all inputs simultaneously. Likewise, simultaneously test multiple single output power sources.

 

KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Belgium