Easily construct a custom test fixture by converting the terminal configuration with the included connectors

HIGHLIGHTS

  • Low Noise Test Cables with 3 m length to support voltage up to 1,000 V
  • A built-in interlock circuit enables safe high voltage measurements

The N1427B is designed to operate specifically with the B2985A/87A Electrometer/High Resistance Meter. It comes with a separate triaxial (special screw-type) female connector and a High Voltage BNC (special type) female connector, so that the terminal configuration can be converted to any other configuration. Therefore, custom test fixture can easily be constructed. The N1413A High Resistance Meter Fixture Adapter is also required to connect the N1427B to the B2985A/87A.

Learn more about Keysight B2980A Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.

Extend the Capabilities of Your Product

Want help or have questions?