N1092B DCA-M Sampling Oscilloscope (Dual Optical Channels)
High accuracy, low cost sampling oscilloscope designed for testing 25G class optical transmitters. Very low noise provides high sensitivity for NRZ and PAM-4 waveform analysis.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
High accuracy, low cost sampling oscilloscope designed for testing 25G class optical transmitters. Very low noise provides high sensitivity for NRZ and PAM-4 waveform analysis.
HIGHLIGHTS
N1092B Dual Optical Channel Oscilloscope
- High sensitivity with <5 uW noise
- Fast throughput with high 250 kHz sample rate
- Accurate high data-rate analysis with <200 fs jitter
- Small footprint from compact design
- Unfiltered bandwidth >40 GHz (option 40A)
- Integrated clock recovery available (option CDR)
- 4-channel solution bundle available
What's included:
- USB cable (for connection to DCA-X mainframe or user-supplied PC)
- Power cord
- Instrument cover
Extend the Capabilities of Your Product
Want help or have questions?