The Keysight M9375A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.

HIGHLIGHTS

  • Pay for only the frequency range you need with a choice of six frequency ranges up to 26.5 GHz
  • Improve accuracy, yield and margins with the best PXI VNA speed, dynamic range, trace noise and stability
  • Add functionality to your test system with a full 2-port VNA that fits in a single PXI slot
  • Address your multiport applications needs by cascading multiple models
  • Increase throughput and lower costs by adding modules in a multi-site configuration
What's included:
  • Start up guide
  • Quick start poster

Extend the Capabilities of Your Product

Want help or have questions?