Short Description: Up to 150 character limit 6.5 digit PXI DMM with up to 150K readings/s, high throughput, lowest latency, high accuracy of 40 ppm, various measurement capabilities, & DC source

HIGHLIGHTS

  • Fast measurement speeds up to 15,000 readings/s, low latency with read interval rate of 66 µs
  • High accuracy up to 40 ppm delivers trustworthy results
  • Includes DC source, duty cycle, pulse width, counter, and offset compensated resistance
  • Soft front panel, software drivers, and application code examples included to ease instrument control and integration into your existing systems
  • Factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate

What's included:

  • Standard 3-year warranty (90 days for un-serialized accessories)
  • Certificate of calibration

Extend the Capabilities of Your Product

Want help or have questions?