M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance
6.5 digit PXI DMM with up to 4,500 readings/s, high throughput, low latency, high accuracy of 40 ppm and 10 built-in measurement types
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
6.5 digit PXI DMM with up to 4,500 readings/s, high throughput, low latency, high accuracy of 40 ppm and 10 built-in measurement types
Highlights
- Compact form factor and high throughput; ideal for automated test systems
- Fast measurement speeds up to 4,500 readings/s and read interval rate of 222 µs
- High accuracy up to 40 ppm delivers trustworthy results
- Soft front panel, software drivers, and application code examples included to ease instrument control and integration into your existing systems
- Factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate
What's included:
- Standard 3-year warranty (90 days for un-serialized accessories)
- Certificate of calibration
Extend the Capabilities of Your Product
Want help or have questions?