M809228CA Receiver Conformance Test Application for OIF-CEI 3.1
OIF-CEI 3.1 Receiver Test Application for OIF-CEI 28G-Very Short Reach (VSR), Short Reach (SR), Medium Reach (MR) and Long Reach (LR)
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
The M809228CA is an electrical receiver test application designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI 28G-VSR/-SR/-MR/-LR interfaces based on OIF-CEI 3.1 standard which is supported by a wide range of Keysight instruments. The application helps to reduce user interaction to a minimum and performs required calibration routines and conformance testing automatically by remote controlling all required instruments.
- Supported standards include OIF-CEI 28G-VSR/ SR/ MR/ LR Interfaces.
- Guided setup, automated stress signal calibration, and conformance measurement according to OIF-CEI 3.1 standard.
- Automated generation of compliance test reports.
- A wide range of hardware configurations is supported.
- Remote-controlled instruments for test automation and reduced user interaction.
Free Trials
Get a 30-day trial license for M809228CA.
Interested in an M809228CA
Extend the Capabilities of Your M809228CA
Featured Resources
Want help or have questions?