Können wir Ihnen behilflich sein?
L7222C Coaxial Transfer Switch, DC to 26.5 GHz
Get exceptional repeatability, low insertion loss, high isolation, and flexibility in signal routing applications
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
Features
- 4-port configuration
- Electronic position indicator
- Current interrupt capability
- Magnetic latching
Superior RF Performance
- Unmatched isolation, >80 dB at 26.5 GHz
- Guaranteed 0.03 dB insertion loss repeatability for 2 million cycles
- Life, 2 million cycles
Flexibility is essential in signal routing applications, and the Keysight L7222C 4-port coaxial transfer switch offers just that. It provides exceptional repeatability, low insertion loss, and unmatched isolation for an economical price. These switches provide simplification of design in signal routing and conditioning applications. Ideal for manufacturing test engineers working on system integration, the Keysight L7222C provides an economically-priced, reliable solution that can be used in a variety of applications such as, a drop-out switch, switching two inputs and two outputs, or signal reversal switching.
Learn more about Coaxial Transfer Switches
Interested in a L7222C?
Featured Resources for L7222C Coaxial Transfer Switch, DC to 26.5 GHz
Want help or have questions?