K8219A Flash ISP Feature, GTE 10.00p
The Flash ISP feature enables in-system programming that is usually executed through a flash player application that drives the MCU to execute the programming onto the flash device.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The Flash ISP feature enables in-system programming that is usually executed through a flash player application that drives the MCU to execute the programming onto the flash device.
HIGHLIGHTS
Flash ISP is an optional software product that significantly improves flash programming speeds. It does so through the use of the Flash ISP algorithm and through the hardware functionality of the Control XTP card or newer.
Extend the Capabilities of Your Product
Want help or have questions?