Können wir Ihnen behilflich sein?
E36102B DC Power Supply, 6 V, 5 A, 30 W
DC Power Supply, 6V, 5A, 30W
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The Keysight E36102B is an accurate, 6 V, 5 A, 30 W compact power supply for your bench or system.
Highlights
Output rating: 30 W
- Voltage: 6 V
- Current: 5 A
- Power: 30 W
Programming accuracy: ± (% of output + offset)
- Voltage: 0.05% + 3 mV
- Current: 0.05% + 5 mA
Ripple & noise (20 Hz to 20 MHz)
- Voltage rms: 350 µV
- Voltage peak-to-peak: 8 mV
- Current rms: 2 mA
Readback accuracy: ± (% of output + offset)
- Voltage: 0.05% + 3 mV
- Current: 0.05% + 4 mA
Keysight E36100B Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity. Use the highly accurate low-current measure feature for demanding measurements. Protect your DUT with built-in overvoltage and overcurrent protection, and count on the built-in overtemperature protection to keep your power supply safe. Get connected to your instrument quickly via the intuitive front-panel interface, a web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device. Choose the best model for your needs: five models offer up to 5 A or 100 V.
Clean, reliable power supply
- Low, normal mode noise specifications assure quality power for precision circuitry applications enabling you to power your design with confidence
- Accurate voltage/current programming and read back capability provides excellent control to precisely power your device under test
- Protection for your device under test (DUT) includes overvoltage, overcurrent, and overtemperature protection
Convenient benchtop capabilities
- USB and LAN (LXI Core)
- BenchVue software support and Web interface control
Compact, intuitive package
- Save space on your bench, 2U ¼ rack
- Easily view the high contrast OLED display
- Intuitive on-screen menu
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?