HIGHLIGHTS

  • A shunt resistor for CX1104A selectable shunt current sensor
  • Up to 10 A dynamic current measurement
  • Flat frequency response up to 20 MHz
  • Insertion resistance: 8 mΩ
  • Calibrated sense resistor enabling accurate measurement
  • 5 pairs of wire piece included

The CX1212A Resistive Sensor Head is a sensor head for CX1104A selectable shunt current sensor. It includes a calibrated shunt resistor enabling accurate dynamic current measurement up to 10 A and 20 MHz wide bandwidth. The insertion resistance including the shunt resistor is typically 8 mΩ. 5 pairs of short wire piece are included for your quick measurement, and the banana adapter bundled with the CX1104A can be used for measurement using standard banana cables.

Interested in a CX1212A?

Want help or have questions?