AE2010T Automotive SerDes Tx Test Software
The AE2010T will help you verify the electrical performance and compliance of your MIPI A-PHY and ASA links. All speed grades and gears are included in one download for both standards.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The AE2010T offers an easy-to-use test platform that enables you to verify MIPI A-PHY and ASA transmit performance and compliance.
Highlights
MIPI A-PHY and ASA Transmit Compliance Test
The AE2010T will help you verify the electrical performance and compliance of your MIPI A-PHY and ASA links. All speed grades and gears are included in one download for both standards.
Key capabilities
- Wide range of tests for standards conformance of MIPI A-PHY and ASA.
- Automatic configuration of all the required test equipment.
- Trust the results, accurate and repeatable with Keysight oscilloscopes.
- Test framework that reports multi trial results with full array of statistics for each measurement with worst case measurement result.
- Detailed information on each test mode for each speed grade or test gear that runs, so you can follow up and debug.
Ordering information
- Software licenses are available either as node-locked, transportable, USB, or floating.
- Licenses are available for purchase with 6-, 12-, 24- or 36-month support.
- Software supports Infinium UXR-Series oscilloscopes.
Related products
Extend the Capabilities of Your Product
Want help or have questions?