TAA NOVUS10/1GE8DP, 8-Port Enablement on the 16-Port SFP+/10GBASE-T 10GE/1GE/100M - 944-4001-T
-
Novus 3-Speed 10G/1G/100M
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Ixia TAA compliant Novus10/1GE8DP, 8-port enablement on the 16-port SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M load module 944-1142
Highlights
- Industry’s highest-density and only 10/1/100M Dual-PHY SFP+/10GBASE-T RJ45 solution
- 3-speed 10GE/1GE/100M ports provide low total cost of ownership and high ROI
- Feature, scale, and performance parity with existing Keysight 10GE and 1GE load modules
- Broader coverage of L4-7 protocols, including video, voice, storage, and access
- Purpose built to test high-performance, low-latency devices
Extend the Capabilities of Your Product
Want help or have questions?