Können wir Ihnen behilflich sein?
82351B High Performance PCIe-GPIB Interface Card
Convert your PCI computer directly into an instrumentation control; install easily with plug-and-play configuration
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Keysight PCIe-GPIB interface card helps convert your PCI computer directly into an instrumentation control. It is highly flexible with plug-and-play configuration.
HIGHLIGHTS
Features
- High transfer rate of 1.4 MB/s
- High flexibility via up-plugging (PCIe 1x and above)
- 3.3 V signal level for lower power consumption
Best for
- Bandwidth-intensive test applications
- Standard and low-profile brackets allow flexible connection
PCIe is the next generation of PCI and offers unsurpassed speed and performance, making PCIe GPIB cards an ideal choice for many computer platforms and automation applications. It is full backward compatible with PCI-configured software or coding, removing the need to reconfigure any code. The 82351B PCIe-GPIB card is highly flexible with plug-and-play configuration and low profile PC with a bracket change.
Extend the Capabilities of Your Product
Want help or have questions?