10710B Adjustable Mount
Make your alignments faster and easier with this optic mount that allows for +/- 8 degrees of tilt and yaw adjustments
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Make your alignments faster and easier with this optic mount that allows for +/- 8 degrees of tilt and yaw adjustments
HIGHLIGHTS
The Keysight 10710B adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10700A and 10701A beam splitters, the 10705A interferometer, and the 10707A beam bender. It allows for ± 8 degrees tilt and yaw adjustments.
- Usable with a variety of optical components
- Available for use in PC and VMEbus compatible systems
- Weight: 88.2 g (3.2 oz)
Extend the Capabilities of Your Product
Want help or have questions?