What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1996A CSA Spectrum Analyzer Firmware Update
Updating the firmware in your spectrum analyzer has never been easier!!
- Download the USB .zip update file below to a local PC drive
- Extract the downloaded .zip file to a USB storage device
- Insert the USB device into one of the 3 instrument USB ports
- Turn the instrument on and follow the simple on-screen prompts
Please Note:
- While the files contained in the PCMCIA update version can also be used when installing the firmware via USB, it is intended for use by a qualified service technician. The only difference between the two versions is that the PCMCIA version also contains a few extra files required to boot the instrument from the internal PCMCIA slot if needed during servicing the instrument.
WARNING:
- Do not attempt to use this update on an instrument that is currently using a Beta version of firmware without first contacting the Keysight representative responsible for the instrument for further required instructions. Failing to do so could render the instrument unusable.
To receive automatic email notifications on such things as new firmware released sign up for Keysight Email Updates
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2010-06-16 | A.02.07 | 22 M Downloadable .zip file. |
Veröffentlichungsdatum | Version |
---|---|
2010-06-16 | A.02.07 |
Version Description |
---|
22 M Downloadable .zip file. |
How to Download
See Documentation
How to Install
See Documentation
Lizenzierung
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: Instrument
Voraussetzungen
See Documentation
Supported Instruments
- N1996A
Ähnliche Links
Keine Softwareversion verfügbar
SHOW MORE