This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments

IMPORTANT: The Module Update Program is required for all module updates.

You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.

Requirements:

  • PC running Windows operating system.
  • To update via GPIB the PC must be fitted with a suitable interface card or adapter.
  • Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.

Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.

The readme.htm file asssociated with the module update program contains:

  • Notification of prerequisites,
  • Notification of known issues,
  • Detailed instructions for use.

Be sure to study this file before attempting to use the module update software.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-10-02 n/a Distributed Feedback Laser Sources
Veröffentlichungsdatum Version
2002-10-02 n/a
Version Description
Distributed Feedback Laser Sources

How to Download

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Add-On Software / Utilities

Installs on: Instrument

Voraussetzungen

  • See Above

Supported Instruments

  • 8163A 8163B
Keine Softwareversion verfügbar
SHOW MORE