RF Power Meter IVI Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2021-11-25 | 1.6.0.0 | Added Model Support for U2056XA, U2057XA, U2066XA, U2067XA, L2056XA, L2057XA, L2066XA, L2067XA, L2066XT, L2067XT |
Veröffentlichungsdatum | Version |
---|---|
2021-11-25 | 1.6.0.0 |
Version Description |
---|
Added Model Support for U2056XA, U2057XA, U2066XA, U2067XA, L2056XA, L2057XA, L2066XA, L2067XA, L2066XT, L2067XT |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit/64-bit)
IVI class support: IviDriver 1.0, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
- Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 8
- Windows 7
Voraussetzungen
Supported Instruments
- E4416A/17A/18B/19B, N1911A/12A, N8262A, N1913A/14A/21A/22A, 8481A/82A/83A/85A/87A/81B/82B/81H/82H/87D/85D/81D, E9325A/26A/27A/, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA/22XA, U8481A/85A/87A/88A/89A, U2041XA/42XA/43XA/44XA/49XA/53XA/63XA, L2051XA/61XA/52XA/62XA/53XA/63XA, U2054XA/64XA/55XA/65XA, L2054XA, L2064XA, L2055XA, L2065XA, L2065XT, U2051XA, U2052XA, U2061XA, U2062XA, U2056XA, U2057XA, U2066XA, U2067XA, L2056XA, L2057XA, L2066XA, L2067XA, L2066XT, L2067XT
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit/64-bit)
IVI class support: IviDriver 2.1, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
- Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Voraussetzungen
Supported Instruments
- E4416A/17A/18B/19B, N1911A/12A, N8262A, N1913A/14A/21A/22A, 8481A/82A/83A/85A/87A/81B/82B/81H/82H/87D/85D/81D, E9325A/26A/27A/, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA/22XA, U8481A/85A/87A/88A/89A, U2041XA/42XA/43XA/44XA/49XA/53XA/63XA, L2051XA/61XA/52XA/62XA/53XA/63XA, U2054XA/64XA/55XA/65XA, L2054XA, L2064XA, L2055XA, L2065XA, L2065XT, U2051XA, U2052XA, U2061XA, U2062XA
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
- Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Voraussetzungen
Supported Instruments
- E4416A,E4417A,E4418B,E4419B,N1911A,N1912A,N8262A,N1913A,N1914A,N1921A,N1922A,8481A,8482A,8483A,8485A,8487A,8481B,8482B,8481H,8482H,8487D,8485D,8481D,E9325A,E9326A,E9327A,U2000A,U2000B,U2000H,U2001A,U2001H, U2002A,U2002B,U2002H,U2004A,U2001B,N432A,U2021XA,U2022XA,U8481A,U8485A,U8487A,U8488A,U8489A,U2041XA,U2042XA,U2043XA,U2044XA,U2049XA,U2053XA,U2063XA,L2051XA,L2061XA,L2052XA,L2062XA,L2053XA,L2063XA,U2054XA,U2064XA,U2055XA,U2065XA,L2054XA,L2064XA,L2055XA,L2065XA,L2065XT
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 4.7
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
- Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Voraussetzungen
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A, N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U8489A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U2053XA, U2063XA, L2051XA, L2061XA, L2052XA, L2062XA, L2053XA, L2063XA
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows XP
- Windows 10
Voraussetzungen
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U8489A
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Voraussetzungen
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U8489A
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
IVI Shared Components 2.2.1.0 or later www.ivifoundation.org
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA
Ähnliche Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 2.1, IviPwrMeter 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
IVI Shared Components 2.2.1.0 or later www.ivifoundation.org
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2045XA, U2046XA, U2047XA, U2048XA, U2049XA
Ähnliche Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A
Ähnliche Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA, U8481A, U8485A
Ähnliche Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
See Readme File
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A, U2021XA, U2022XA
Ähnliche Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Ähnliche Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Ähnliche Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Ähnliche Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Voraussetzungen
Supported Instruments
- N1912A, N1911A, N8262A, E9325A, E9326A, E9327A, N1921A, N1922A, U2000A, U2001A, U2002A, U2004A, U2001H, U2001B, U2000H, U2000B, U2002H, U2002B, E4416A, E4417A, E4418B, E4419B, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, N1913A, N1914A, N432A
Ähnliche Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
- Windows 2000
- Windows ME
- Windows NT 4
- Windows 98
Voraussetzungen
Supported Instruments
- E4416A, E4417A, E4418B, E4419B, N1911A, N1912A