I-SCPI stands for Interpreted Standard Commands for Programmable Instruments. Register-based VXI modules installed in Embedded VXI Controllers or MXI or VXLink systems (V743, EPC-7, EPC-8, E6232, E1489, E1383, and E1483) require an I-SCPI driver to provide programming capability. This information does not apply to message-based modules which have built-in SCPI drivers.

I-SCPI is not recommended for new designs because I-SCPI is not supported on new hardware and current Keysight IO Libraries.

Keysight has no plans to write any more I-SCPI drivers and they are now considered obsolete.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2006-12-27 n/a Zip File contains all availalbe I-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download.
Veröffentlichungsdatum Version
2006-12-27 n/a
Version Description
Zip File contains all availalbe I-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download.

How to Download

  • Click the Download button, select the file and save to your PC.

How to Install

  • Create a folder for the I-SCPI files.­ Unzip the files into that folder. Click on the HTML page: i-scpi_drivers.html so that it renders in your browser. Use your browser's Find feature (Ctrl-F) to quickly locate the instrument model number.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT
  • Windows 95

Voraussetzungen

  • See HTML page contained in the zip file.

  • IO-Libraries version K.  See IO Libraries Archive link below:

Supported Instruments

  • See HTML page contained in the zip file for specific instruments.

Ähnliche Links

Keine Softwareversion verfügbar
SHOW MORE