PathWave Model Builder (MBP) 2022 Update 0.1 added the support of IMV calculator customization using script algorithm,  updated Java log4j library to the latest version 2.17.0 and several bug fixes.

For more details, please refer to Release Notes. 

PathWave Model Builder 2022 Update 0.1
Platform Filename Downloads Size md5sum
Linux 64-bit (.tar)  mbp_2022_update0.1_linux_x64.zip
Download

 1,385,126,953 bytes (1.29 GB)

3fa6b82dc0e195f7044e5feb2d354b26

Windows 64-bit (.exe)  mbp_2022_update0.1_win_x64.zip Download  1,342,177,280 bytes (1.25 GB)
7bf010ba403326c1147dc17a9edfcb84

Note: MBP 2022 Update 0.1 is a full installer. If you have already installed MBP 2022 on Windows platform, you would need to uninstall it before installing MBP 2022 Update 0.1.

Documentation

Return to the PathWave Model Builder (MBP) Software downloads page.