Scalability and Speed for Multiport Measurements

Product Fact Sheets

Get scalable, multiport vector network analysis in less space. Keysight’s PXI vector network analyzers (VNAs) perform fast, accurate measurements and reduce your cost-of-test by simultaneously characterizing many devices — two-port or multiport — using a single PXI chassis. Each module is a completely independent two-port network analyzer, and you can add more modules to a chassis for multisite, multi-DUT, and multiport applications. Use all ports to simultaneously measure your devices with multiport error correction.

Find the series that’s right for you

The M937xA is Keysight’s Economy PXIe VNA, available as a 2-port module, and up to 26.5 GHz. Multiple modules can be cascaded to create a 32-port VNA.

The M980xA is Keysight’s Standard PXIe VNA, available as a 2, 4, or 6-port module, and up to 53 GHz. Multiple modules can be cascaded to create a 66-port (20 GHz) or 34-port (53 GHz) VNA.

The M983xA is Keysight’s Configurable PXIe VNA, available as a 2-port module, and up to 44 GHz. The M983xA is complementary to the M980xA, and the two modules operate together as one standard VNA. The Configurable PXI VNA expands measurement capabilities beyond standard S-parameters to include modulation distortion measurements such as EVM. It combines multiple measurements into a single instrument, enabling system characterization with faster speeds and greater flexibility, at a lower cost. Its built-in low-noise receivers and configurable test set combined with modulated signal measurements allows you to characterize highly integrated components such as transmit/receiver (T/R) modules or multiport front-end modules (FEMs) with a single connection.