What's New With N9912C Software?

Interference Finder | Option 366

Identify and locate the source of unwanted emitters and interfering signals using manual signal triangulation. Automatically map multiple bearings based on detected peak power vs azimuth. 

Upgradable Frequency and Bandwidth

Mix and match vector network analyzer (VNA) and spectrum analyzer (SA) capabilities with fully upgradable and license-key activated frequency and bandwidth. 

Spectrum Management | S9910A

Control your spectrum, measure utilization, and identify interference, all in a single platform. Use FieldFox for spectrum monitoring, spectrum occupancy, and spectrogram recording. 

Highlights

Enable deeper insights into measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.

  • Handle routine maintenance and in-depth troubleshooting with one instrument
  • Maximize performance with a network analyzer, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Order with a new instrument or upgrade an existing instrument

Customize your base model with an optional cable and antenna tester (CAT), vector network analyzer (VNA), or signal analyzer (SA), in any desired combination.

Learn more about each software option

Spectrum Analysis

Generator tracking measurement

220 – Full-band Tracking Generator

Elevate your Spectrum Analyzer with the dynamic tracking generator for precise frequency tracking in SA mode.

Pre amplifier

235 – Pre-amplifier

Increase spectrum analyzer sensitivity and reduce the DANL.

Interference Analyzer and Spectrogram

236 – Interference Analyzer and Spectrogram

Identify interfering signals quickly and accurately using the spectrogram or waterfall display. Record traces over time and store for offline processing.

time gating

238 – Spectrum Analyzer Time Gating

Measure the spectrum of a periodic signal during a specified time interval.

RTSA

350 – Real-Time Spectrum Analyzer (RTSA)

Use gap-free, real-time spectrum analysis (RTSA) with up to 40 MHz of real-time bandwidth to capture small and intermittent signals masked by larger signals.

analog demod

355 – Analog Demodulation

Demodulate and characterize AM and FM signals of radio transmitters.

electromagnetic interference

361 – Electromagnetic Interference (EMI) Measurements

Evaluate EMI pre-compliance limits, perform equipment or network regulatory audits, and troubleshoot circuit boards.

Spectrum Analysis Trace

SA4 – Spectrum Analyzer (4 GHz)

Perform high-performance spectrum analysis with four trace options, different detector types, radio standard selection, and flexible limit lines up to 4 GHz.

spectrum analysis trace

SA6 – Spectrum Analyzer (6.5 GHz)

Conduct high-performance spectrum analysis, offering four trace options, various detector types, radio standards, and flexible limit lines up to 6.5 GHz.

spectrum trace

SAX – Spectrum Analyzer (10 GHz)

Execute high-performance spectrum analysis with four trace options, multiple detector types, radio standard selection, and flexible limit lines up to 10 GHz.

interference finder

366 – Interference Finder

Perform last mile detection of an unknown signal source using manual signal triangulation.

Cable, Antenna, and Network Analysis

Vector network analysis time domain software

010 – VNA Time Domain

Display reflection or transmission coefficients in the time domain and remove unwanted responses with time-domain gating.

Time Domain Reflectromety Software

215 – TDR Cable Measurements

Identify the location and nature of faults along cables using time-domain reflectometry measurements.

Vector Voltmenter Software

308 – Vector Voltmeter

Measure a device's phase shift and electrical length and view the results on the large display from a distance.

Vector network analysis s parameters

NA4 - VNA Full 2-Port S-Parameters Up To 4 GHz

Enable vector network analyzer mode to measure all four S-parameters (S21, S11, S12, S22) magnitude and phase up to 4 GHz.

Vector network analysis s parameters

NA6 - VNA Full 2-Port S-Parameters Up To 6.5 GHz

Enable vector network analyzer mode to measure all four S-parameters (S21, S11, S12, S22) magnitude and phase up to 6.5 GHz.

Vector network analysis s parameters

NAX - VNA Full 2-Port S-Parameters Up To 10 GHz

Enable vector network analyzer mode to measure all four S-parameters (S21, S11, S12, S22) magnitude and phase up to 10 GHz.

Cable and Antenna Analyzer

CA4 – Cable and Antenna Analyzer (4 GHz)

Troubleshoot and maintain the performance of RF cables and antennas up to 4 GHz.

Cable and Antenna Analyzer

CA6 – Cable and Antenna Analyzer (6.5 GHz)

Troubleshoot and maintain the performance of RF cables and antennas up to 6.5 GHz.

Cable and Antenna Analyzer

CAX – Cable and Antenna Analyzer (10 GHz)

Troubleshoot and maintain the performance of RF cables and antennas up to 10 GHz.

5G / LTE Field Test

channel scanning software verifying signal coverage

312 – Channel Scanner

Verify signal coverage, detect interference, and optimize network performance using simultaneous channel power measurements for up to 20 channels.

Electromagnetic Field (EMF) Measurements

358 – Electromagnetic Field (EMF) Measurements

Evaluate total RF exposure levels. Verify compliance with regulatory and government requirements using a triaxial isotropic antenna.

Over-the-Air (OTA) LTE FDD

370 – Over-the-Air (OTA) LTE FDD

Analyze LTE FDD cell information transmitted over-the-air and optimize inter-RAT handovers for overlapping 5G and LTE networks.

LTE Over-the-air measurements

371 – Over-the-air (OTA) LTE TDD

Uncover the 4G cells available at a specific frequency or component carrier for LTE signals using the Time Division Duplex frame structure.

Over-the-air measurement software

378 – Over-the-air (OTA) 5G NR

Measure and decode 5G NR signal quality metrics to verify the 5G coverage at FR1 or FR2 frequencies.

analysis bandwidth

B04 – Analysis Bandwidth, 40 MHz

Optimize signal analysis for communication signals like scalable multi-channel LTE with 40 MHz bandwidth.

Power Measurements

USB Power Measurements versus Frequency

208 – USB Power Measurements Versus Frequency

Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.

USB power measurements

302 – USB Power Sensor Support

Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.

power meter

310 – Built-in Power Meter

Make accurate, user-definable channel power measurements such as transmitter output power without additional external hardware.

Pulse Measurement with USB Peak Power Sensor

330 – Pulse Measurement with USB Peak Power Sensor

Efficiently characterize pulsed RF signals by leveraging a Keysight USB peak power sensor.

Utilities

remote spectrum analysis software

030 – Remote Control Capability

View and control FieldFox remotely using an iOS device or an Android device.

GPS spectrum analysis software

307 – GPS Receiver

Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.

DC Bias Variable Voltage Source Software

309 – DC Bias Variable Voltage Source

Provide power to amplifiers under test and bias tower-mounted amplifiers.

Indoor and Outdoor Mapping for data collection

352 – Indoor and Outdoor Mapping

Import indoor and outdoor maps for data collection and plotting to the map.

FieldFox Handheld Analyzers

Born in the lab, raised in the field.

Explore Our Most Popular Models

View All Models

N9918B FieldFox Handheld RF Analyzer

Max frequency: 26.5 GHz
Max bandwidth:
120 MHz

N9953B FieldFox Handheld RF Analyzer

Max frequency: 54 GHz
Max bandwidth:
120 MHz

N9912C FieldFox Handheld RF Analyzer

Max frequency: 10 GHz
Max bandwidth:
40 MHz

N9915C FieldFox Handheld RF Analyzer

Max frequency: 10 GHz
Max bandwidth:
 120 MHz

Want help or have questions?