What are you looking for?
FieldFox Handheld Microwave and RF Analyzers
Carry precision into the field
FieldFox Is Now a Pulse Generator
The Industry's Most Integrated Handheld RF Analyzer
- Configure FieldFox as a cable and antenna analyzer (CAT), handheld vector network analyzer (VNA), handheld spectrum analyzer, pulse generator, or all-in-one combination RF analyzer.
- Get frequency coverage up to 54 GHz with precision comparable to benchtop results.
- Make 5G field test a reality with wide analysis bandwidth up to 120 MHz.
- Capture small, interfering signals with wideband, real-time analysis.
Learn More About Each Software Option
FieldFox RF Analyzer Software
Offering 25+ license-key activated software applications.
5G / LTE Field Testing
- EMF measurements
- Over-the-air (OTA) testing
- Channel scanner
- Wideband analysis
Spectrum Analysis
- Real-time spectrum analyzer (RTSA)
- Analog demodulation
- Interference hunting
- IQ analyzer
Cable and Antenna Testing (CAT)
- Vector network analysis (VNA)
- 2 port s-parameters
- TDR cable measurements
Power Measurements
- USB power sensor measurements
- Built-in power meter
- Pulse measurements
- Peak power sensor
Never Sacrifice Capability or Portability
Lightweight, rugged, and portable, FieldFox is ready to meet your RF test needs. Stay ahead of changing measurement requirements by upgrading your handheld RF analyzer in the field with 25+ convenient, user-installable license keys.
This is a modal window.
What's New With FieldFox Handheld RF Analyzers?
Interference Hunting
Identify and locate the source of unwanted emitters and interfering signals with real-time spectrum analysis.
Keysight Spectrum Monitoring Software (KSMS)
Control your spectrum, measure utilization, and identify interference, all in a single platform.
Fox Hunt
Join this 9-part video series on hunting down elusive signals in the field with the FieldFox handheld RF analyzer.
5G Field Testing Course
Explore path loss, electromagnetic field (EMF) measurements, and 5G NR over-the-air (OTA) demodulation with RTSA.
Pulse Generator | Option 357
FieldFox capabilities now extend to signal generation with our new built-in pulse signal generator up to 54 GHz.
Create various pulses, such as standard pulses, FM chirps, FM triangles, AM pulses, and user-defined pulse sequences. Generate continuous-wave (CW) signals including AM/FM modulations, FSK, and BPSK.Time Difference of Arrival (TDOA) with KSMS
TDOA is an emerging directional finding technique providing accurate results with as little as ten meters of uncertainty.
Using this direction-finding method, several FieldFox RF analyzers in separate geographical locations with synchronized GPS signals can determine the location of an unknown signal source.
Detect, locate, and mitigate interference issues.
Interference Finder with DF Antenna | Option 366
Perform last-mile detection of an unknown signal source using manual signal triangulation.
Automatically map multiple bearings based on detected peak power vs azimuth. Record measurements into a CSV file for post-processing.
Software-Defined Analyzer | N9912C
With fully upgradable and license-key activated frequency, bandwidth, and over 20 software applications, easily customize your analysis to your requirements.
Mix and match VNA and SA frequencies, and effortlessly upgrade the capabilities of your analyzer as your needs change.
Real-Time Spectrum Analysis At Your Fingertips
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
Use Cases
Explore Our Most Popular Models
View All Models
FieldFox Handheld RF Analyzers Featured Resources
Extend Your Capabilities with the Right Tools
Get more functionality out of your FieldFox Handheld RF Analyzer today by pairing it with the right accessories.
Frequently Asked Questions - FieldFox Handheld RF Analyzers
Want help or have questions?