Highlights

See the Real Performance of Your Design

The Keysight P5570A PCIe 6.0 Protocol Analyzer introduces a new form factor which is easily deployable in the lab bench environment to enable deep protocol analysis of a PCIe system with unparallel signal integrity.  Locate protocol errors or validate device operations by viewing data from the physical layer all  through the transactional layer with ease.

  • Decode up to 64GT/s with support of x4, x8 and x16
  • Utilize up to 16GB of trace memory aided by on-board data compression
  • PHY Layer (TS1/TS2/Ordered sets), Link Layer (ACK/NACK, Sequencing Numbers, Replay) Transaction Layer (Memory, Config, I/O read/writes)
  • Supports both FLIT and non-FLIT modes with a dedicated Flit Viewer
  • Combined Analyzer and Exerciser Software GUI
  • Powerful trigger and filter engine
  • Stable and solid mechanical connection from device to the system under test
  • Supports x16 (P5570A), x8 (P5571A) and x4 (P5572A) physical lane widths
KeysightCare Logo

Principais especificações

Standards
PCIe 6.0
PCIe 5.0
PCIe 4.0
PCIe 3.0
PCIe 2.0
PCIe 1.0
CXL 1.1
CXL 2.0
Max Data Rate
64 GT/s
Standards
Max Data Rate
PCIe 6.0
PCIe 5.0
PCIe 4.0
PCIe 3.0
PCIe 2.0
PCIe 1.0
CXL 1.1
CXL 2.0
64 GT/s
Visualizar mais
P5570A-Analyzer

P5570A – Keysight PCIe 6.0 Protocol Analyzer Redefines Protocol Debugging and Validation

The Keysight P5570A PCIe 6.0 Protocol Analyzer introduces a new form factor which is easily deployable in the lab bench environment to enable deep protocol analysis of a PCIe system with unparalleled signal integrity. Locate protocol errors or validate device operations by viewing data from the physical layer all through the transactional layer with ease.

  • Supports 2.5 GT/s through 64 GT/s
  • CEM connection with x4, x8 and x16 physical lane width support
  • 16GB trace memory with data compression
  • Packet view, transactional view and lane view
  • Simple and advance trigger, filter and quick search
  • LTSSM overview with equalization analysis
  • Performance overview
  • Bifurcation
  • DUT Config Space
  • Flit mode
P5570A-Analyzer

Interested in a P5570A PCIe 6.0 Protocol Analyzer?

Want help or have questions?

United Kingdom