Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9322C Basic Spectrum Analyzer (BSA)
Easy on your budget. Tough to beat performance.
Starting from
Highlights
Basic Spectrum Analyzer makes Higher Productivity Achievable on a Smaller Budget
The N9322C Basic Spectrum Analyzer is a value-priced, channel power measurement spectrum analyzer with general-purpose functionality for the 9 kHz to 7 GHz frequency range. You can rely on the N9322C basic spectrum analyzer for proven testing efficiency, usability, and the flexibility to adapt to new requirements.
- Quickly uncover key insights through fast, value-priced, general purpose performance up to 7 GHz with -152 dBm DANL and ±0.6 dB overall amplitude accuracy
- Achieve straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys
- Implement up to 20 pre-defined measurements automatically and reduce test setup time by 95% with the task planner feature
- Enjoy industry standard SCPI language support and USB and LAN connectivity
General Purpose Functionality at an Affordable Price
Whether your application is consumer electronics R&D, manufacturing, or bench repair, you need a spectrum analyzer that provides general purpose functionality at an affordable price. With the N9322C basic spectrum analyzer you can:
- Set up to 7 of your most frequently used measurements with user-definable softkeys
- Make signal measurements, such as channel power (CHP), simple and intuitive with a one-button power suite
- Gain more insight into AM/FM and ASK/FSK signal analysis with the demodulation mode
Key Specifications
Frequency
7 GHz
DANL @1 GHz
-152 dBm
Maximum Analysis Bandwidth
1 MHz
Phase Noise @1 GHz (10 kHz offset)
-90 dBc/Hz
Type
Signal Analyzer
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
7 GHz
-152 dBm
1 MHz
-90 dBc/Hz
Signal Analyzer
View More
Applications:
AM/FM Tune and Listen
Analog Demodulation
Cable Fault Location
Cable and Antenna Analysis
Field Strength Measurement
SCPI Code Compatibility
Spectral Emissions Mask
Spectrogram
Stimulus Response
ASK/FSK demodulation
EMI interference analysis
DANL @1 GHz:
-152 dBm
Form Factor:
Benchtop
Frequency:
7 GHz
Frequency Options:
9 kHz to 7 GHz
Maximum Analysis Bandwidth:
1 MHz
Maximum Frequency:
7 GHz
Overall Amplitude Accuracy:
±0.6 dB
Performance Level:
◆◇◇◇◇◇
Phase Noise @1 GHz (1 MHz offset):
-115 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
-90 dBc/Hz
Real Time Spectrum Analysis:
No
Standard Attenuator Step:
1 dB
TOI @1 GHz (3rd Order Intercept):
+15 dBm
Triggering:
RF Burst
External
Video
Type:
Signal Analyzer
Standard Configurations
Prev
Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz
- Quickly uncover key insights through fast, value-priced, general-purpose performance up to 7 GHz with -152 dBm DANL and ±0.6 dB overall amplitude accuracy
- Streamlined for straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys
- Robust measurement features for easily characterizing your product
- Automation and communication interface with industry standard SCPI language support and USB and LAN connectivity choices
Next
Interested in a N9322C?
Extend the Capabilities
Featured Resources
Want help or have questions?