Measuring 5G channel sounding using wideband correlation
Measuring 5G channel sounding requires assessing the characteristics of the radio channel to optimize wireless communication. The wideband correlation technique represents the best approach to performing channel sounding as it measures the entire bandwidth, simultaneously enabling faster access to channel impulse response (CIR) data. The technique involves creating a mathematical model as well as capturing and analyzing the correlation of signals received at multiple antennas. Analyzing the signals enables the spatial property characterization of the wireless channel, such as the angle of arrival (AoA), angle of departure (AoD), and other spatial information.
To perform 5G channel sounding measurements, engineers need a solution that uses wideband correlation as the baseband-sounding technique. The solution must include a wideband signal generator with a wideband arbitrary waveform generator (AWG) and millimeter-wave (mmWave) vector signal generator (VSG). The AWG provides the in-phase and quadrature (I/Q) signals that modulate the output of the VSG, and the mmWave switch routes the VSG output to the transmit antennas in sequence. On the receiver side, a multichannel downconverter translates the received signals into the intermediate frequency (IF) bandwidth of the multichannel digitizer.
5G Channel Sounding Measurements solution
Optimizing wireless communication requires accurate 5G channel sounding measurements. The Keysight 5G channel sounding solution combines various hardware and software, including a microwave analog signal generator, arbitrary waveform generator, and mmWave vector signal generator. The solution enables engineers and researchers to use, enhance, and modify the test platform to meet specific test needs such as scaling channel count, transmitting and measuring in the mmWave frequencies, wide transmission and analysis bandwidth, and data capture for post-processing. The 5G channel sounding solution uses wideband signal correlation with switching at the transmitter and parallel acquisition at the receiver.
Arbitrary Waveform Generator 14 bit / 8 GSa/s 12 bit / 12 GSa/s 128 MSa memory Upgrade to 2 GSa memory Advanced sequencing
Amplitude
2,000 mVpp diff max
Data Capabilities
Frequency Range
>240 MHz
Signal Type
Any arbitrary waveform
How to Perform 5G Channel Sounding Measurements
N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
N5183B MXG X-Series microwave analog signal generator offers 9 kHz to 40 GHz frequency coverage and near PSG levels of phase noise performance with advantages in size and speed.
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
Integrated high-performance microwave vector signal generator covers frequencies from 100 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.