Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
SP0630A
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
42090A
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
The 42090A is an open termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
42091A
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
The 42091A is a short termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
Connect the 34945EXT to two 87222 or L7222C transfer switches and six N181x SPDT switches in one board.
Connect the 34945EXT to two 87222 or L7222C transfer switches and six N181x SPDT switches in one board.
Y1154A
Connect the 34945EXT to two 87222 or L7222C transfer switches and six N181x SPDT switches in one board.
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
AE6941A
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Electrical Test Fixture provides easy access to automotive Ethernet electrical signals so you can perform conformance testing and device characterization quickly and easily.
You can use this breakout board with the AE6942A, AE6943A, and AE6960A adapters to support the Keysight AE6900T, AE6900R, and AE6900L automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of transmit receive and link segment signals.
Features
Connect the 34945EXT to two 84904/5/6/7/8 or 8494/5/6 step attenuators for precise RF switching control.
Connect the 34945EXT to two 84904/5/6/7/8 or 8494/5/6 step attenuators for precise RF switching control.
Y1153A
Connect the 34945EXT to two 84904/5/6/7/8 or 8494/5/6 step attenuators for precise RF switching control.
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
Designed for the 1000 X-series oscilloscope; features padded sides and bottom, and a storage pouch for accessories
Designed for the 1000 X-series oscilloscope; features padded sides and bottom, and a storage pouch for accessories
N2738A
Designed for the 1000 X-series oscilloscope; features padded sides and bottom, and a storage pouch for accessories
The N2738A Soft carrying case is the perfect way to travel with or store your 1000 X-Series oscilloscope. The case is designed for convenience with padded sides and bottom, as well as a storage pouch for your probes and additional accessories.
Transport your InfiniiVision series oscilloscope in this padded case with additional storage for probes and accessories.
Transport your InfiniiVision series oscilloscope in this padded case with additional storage for probes and accessories.
N2733B
Transport your InfiniiVision series oscilloscope in this padded case with additional storage for probes and accessories.
The N2733B Soft carrying case is the perfect way to travel with or store your InfiniiVision Series oscilloscope. The case is designed for convenience with padded sides and bottom, as well as a storage pouch for your probes and additional accessories.
The E9304A power sensor measures average power over the frequency range 9 kHz to 6 GHz and power range -60 to +20 dBm. This sensor is ideal for very low frequency (VLF) power measurements.
The E9304A power sensor measures average power over the frequency range 9 kHz to 6 GHz and power range -60 to +20 dBm. This sensor is ideal for very low frequency (VLF) power measurements.
E9304A
The E9304A power sensor measures average power over the frequency range 9 kHz to 6 GHz and power range -60 to +20 dBm. This sensor is ideal for very low frequency (VLF) power measurements.
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
E9301B
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.
N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.
N8488A
N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.