What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N2875A Passive Probe, 20:1, 500 MHz, 1.3 m
Easily probe densely populated IC components
N2875A Passive Probe -20:1 500MHz
+ Show Details
– Hide Details
QTY | OPTION |
---|---|
1 | N2875A Passive Probe -20:1 500MHz |
1 | Return to Keysight Warranty - 1 year |
France
€ 608
Starting from € 608
- N2875A€ 608
Highlights
The Keysight N2875A passive probe offers DC to 500 MHz and 20:1 attenuation factor to address a wide range of measurement needs.
A compact 2.5-mm probe head diameter, low input capacitance, and various fine-pitch probe tip accessories make the N2870A Series ideal for probing densely populated IC components or surface-mount devices used in today’s high-speed digital applications.
The sharp probe tip is spring-loaded to help engineers keep the probe from slipping off the device under test. Insulated integrated circuit (IC) caps keep the small probe tip centered on the IC lead and keep it from shorting adjacent leads. A standard flat-blade ground connector and self-adhesive copper ground pad help reduce ground inductance while offering easy ground access. Optional probe tip accessories provide specialized capabilities for demanding applications.
It is compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input.
- 500 MHz bandwidth
- 20:1 attenuation ratio
- 5.6 pF input capacitance
- 20 MΩ input resistance (when terminated into 1 MΩ scope input)
- 400 V CAT I and 300 V CAT II maximum input voltage
- scope compensation range: 10 – 25 pF
Extend The Capabilities
Featured Resources
Want help or have questions?