A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements with the most complete view of system behavior. This comprehensive family of logic analyzers offers measurement capabilities, probing, logic analyzer application support, and analysis tools to meet your most demanding digital debug needs.

  • U41XX Series modular logic analyzers in an AXIe-based chassis provide the highest performance and best long-term value, with a state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200 M.
  • 16860 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debugging. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential logic analyzer probing options.
  • 16900 Series modular logic analyzers give you the flexibility to configure a system the way you want. Purchase what you need now, then upgrade as your needs evolve.
  • 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at the time of purchase or later as your needs evolve.

Mixed-Signal Oscilloscopes and Logic Analyzers

If you do not need as many digital channels as a dedicated logic analyzer provides, consider that many of Keysight's mixed-signal oscilloscopes have integrated logic analyzers up to 16 digital channels. Some benefits of using an integrated instrument include:

Real-time correlation bridges the digital-analog divide by correlating digital logic states with corresponding analog waveforms in real time for a comprehensive view of your project's performance.

Streamlined troubleshooting using an oscilloscope logic analyzer provides a single, integrated solution to detect communication errors, optimize data transfer rates, and ensure precise synchronization — all from one intuitive interface.

Easy protocol decoding using a mixed-signal oscilloscope equipped with protocol decoding software enables quick and efficient analysis of popular protocols such as I2C, SPI, UART, and CAN.

Power efficiency insights that correlate digital logic states with analog power waveforms reveals crucial insights into power consumption and efficiency.

Frequently Asked Questions - Logic Analyzers

Want help or have questions?

Australia